Skip to main content

Remote Blowers & Exhausters

Remote Blowers & Exhausters

Select a remote blower that delivers reliable airflow and chemical resistance for your ventilation system. Explore models with a range of capacities, motor types, and construction materials to match your fume hood, ductwork, and application requirements.

Labconco exhaust blowers are designed to provide exceptional performance and durability, even in the toughest chemical environments. With a range of models that can handle airflow from 300 CFM to 3500 CFM, we have the perfect solution to meet your laboratory's ventilation needs.

The Spectrum Exhaust Blower sets a new standard for laboratory ventilation equipment, featuring a remarkable performance range that simplifies blower sizing. Its Electronically Commutated Motors (ECM) for 1 horsepower and Variable Frequency Drive (VFD) motors for 2 horsepower models both offer exceptional efficiency and maintenance ease. Moreover, the Spectrum can connect to almost any building management system, streamlining set-up and remote monitoring.

Our traditional belt-driven blowers and Intelli-Sense Multi-Speed models are additional options. 

Labconco exhaust blowers come in three different materials - Fiberglass Reinforced Polyester (FRP), PVC, and Coated Steel - ensuring that we have a blower for every application, from solvents to highly corrosive acids.

Our team of experts is always available to help you choose the perfect blower to meet your requirements. Don't settle for less.

Talk to an Expert

Find your Product

9 items

Horsepower
Spectrum Blowers
Spectrum Blowers
Spectrum Exhaust Blowers feature an on-board operating system that communicates with building management systems and streamlines the installation process.
Intelli-Sense PVC Blowers
Intelli-Sense PVC Blowers
Intelli-Sense Multi-Speed Blowers are weatherized, direct drive, non-explosion-proof blowers controlled by a two or three position switch. Each blower has a reliable electronically commutated motor...
Intelli-Sense Fiberglass Blowers
Intelli-Sense Fiberglass Blowers
Intelli-Sense Multi-Speed Blowers are weatherized, direct drive, non-explosion-proof blowers controlled by a two or three position switch. Each blower has a reliable electronically commutated motor...
Intelli-Sense Coated Steel Blowers
Intelli-Sense Coated Steel Blowers
Intelli-Sense Multi-Speed Coated Steel Blowers feature a direct drive ECM motor, which consumes one third less energy than belt drive motors, and a phenolic-coated impeller and housing. Unit comes...
Belt-Driven PVC Blowers
Belt-Driven PVC Blowers
Labconco PVC Blowers provide optimum chemical resistance and are made specifically to handle high order oxidizers such as perchloric acid. The housings are vacuum formed from unplasticized Type I...
Belt-Driven Fiberglass Blowers
Belt-Driven Fiberglass Blowers
Labconco Fiberglass Blowers are ideal for fume hood exhaust systems in moderate to highly corrosive conditions. The molded fiberglass reinforced polyester housing provides superior corrosion...
Belt-Driven Coated Steel Blowers
Belt-Driven Coated Steel Blowers
Labconco Coated Steel Blowers have been specifically designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices. Durable and easy to maintain, Coated Steel...
Intelli-Sense Blowers
Intelli-Sense Blowers
Intelli-Sense Multi-Speed Blowers feature a direct drive ECM motor, which consumes one third less energy than belt drive motors, and a phenolic-coated impeller and housing. Unit comes with control...
Belt-Driven Blowers
Belt-Driven Blowers
Labconco Belt-Driven Blowers have been designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices.
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories
Page 1 of 1